Conversion Cable For Type-C 4-Pin Earphone Jack / Black

Brand :
ELECOM

Caution

    Product Description

    [Features] Voice conversion cable for converting a USB Type-C jack that supports voice output from smartphones or tablets into a 3.5‑mm stereo mini-jack.

    [Product specifications]
    Voice conversion cable for converting a USB Type-C jack that supports voice output into a 3.5‑mm stereo mini jack.
    Equipped with a 3.5‑mm 4-pin stereo mini-jack allowing use with earphones that have a microphone.
    Uses a compact connector made from high-quality resin.
    Uses a thin flexible cable that does not get in the way when you are operating your smartphone or tablet.
    The cable is approximately 5 cm long.
     *This product cannot be used with products that do not support voice output from USB Type-C jacks.
    Connector shape: USB Type-C male, 3.5‑mm 4-pin stereo mini-jack
    Supported devices: smartphones and tablets that support voice output from USB Type-C jacks
    Cable length: approximately 0.05 m *Not including connector
    Color: black
    Package type: blister + paper mount
    Package size: (W) 70 mm × (D) 11 mm × (H) 180 mm
    Package weight: 0.024 kg
    JAN code: 4953103310063

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat