1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Speakers / 4 W / USB Powered / Black

AUDIO

Compact Speakers / 4 W / USB Powered / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,583.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Simple PC speakers. No power outlet required.

[Product Specifications]
· 2.0 ch stereo speakers with an effective maximum output of 4.0 W. Powered by USB (using the terminal on a PC etc.,) making it easy to enjoy stereo sound.
· A USB powered type so no need for a household power outlet. Simply connect to the USB port on your PC to enjoy.
· Uses a versatile 3.5 mm stereo mini-jack connection input, allowing it to be connected to a variety of device types, not just PCs.
· Uses a round ø50 mm full range driver for a balanced and stable sound.
· Includes a built-in amplifier and comes with a volume controller so that the volume can easily be adjusted by hand.
· Enclosure type: bass reflex type
· Enclosure material: resin
· Speaker unit size: ø50 mm
· Speaker input impedance: 4 Ω
· Effective maximum output (distortion factor 10%): 2.0 W +2.0 W
· Playback frequency bandwidth: 180-20 kHz
· Input terminal: ø3.5 mm stereo mini-jack
· Power supply: +5 V DC (500 mA or greater) (USB)
· External dimensions: 72 (W) × 74 (D) × 82 mm (H)
· Weight: approx. 360 g
· Cable length - USB power supply & speaker connection cable: approx. 133 cm (including volume dial)
· Color: black
· Packaging size: 110 mm (W) × 230 mm (D) × 110 mm (H)
· Packaging weight: 0.38 kg
· JAN code: 4953103311640

Part Number
MS-P08UBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,583.34

AUDIO 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MS-P08UBK in the Compact Speakers / 4 W / USB Powered / Black series.