1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Accessory For TV / Cable Band / Hook-and-Loop Fastener Type / Includes 5 pcs / Black (Part Number)

ACCESSORIES

Cable Accessory For TV / Cable Band / Hook-and-Loop Fastener Type / Includes 5 pcs / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A hook-and-loop fastener type cable band for easily bundling cables and cords that can be repeatedly used.

[Product specifications]
· For bundling various wiring such as cables on the backside of the TV, LAN cables, power strips, etc.
· A bundling band that is convenient for bundling cables.
· A hook-and-loop fastener type that can be used repeatedly.
· Length: 14.5 cm
· Color: black
· Quantity: 5 bands
· Specification: Cable band that can be used repeatedly (hook-and-loop fastener type)
· Package size: width 100 mm × depth 4 mm × height 220 mm
· Package weight: 0.022 kg
· JAN code: 4953103282674

 
Part Number
AVD-TVMT1BK5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 312.48

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1