1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleaner For TV / Cleaning Brush / 2-Way / White

ACCESSORIES

Cleaner For TV / Cleaning Brush / 2-Way / White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Optimal for cleaning around the TV. A 2-way type cleaning brush that enables you to choose the appropriate brush for different types of cleaning.

[Product specifications]
· A 2-way type cleaning brush suitable for cleaning around the TV or personal computer.
· Comes with two kinds of brushes that can be selected depending on the purpose.
· Comes with a soft brush for swiping off dust from delicate surfaces such as a TV screen and a dry brush suitable for removing larger specks of dust on the back side of the TV, etc.
· A hook hole for hanging when storing is provided on the tip of the grip so that the tip of the brush does not get curled.
· Employs a matte white color for the main body for aesthetic purposes.
· Dimensions and overall length: width about 110 mm × thickness about 110 mm × length about 350 mm
· Color: white
· Weight: 80 g
· Material: handle/ABS, brush / polyester, polypropylene
· Package size: width 135 mm × depth 35 mm × height 430 mm
· Package weight: 0.13 kg
· JAN code: 4953103282506

Part Number
AVD-TVBR02WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 900.00

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AVD-TVBR02WH in the Cleaner For TV / Cleaning Brush / 2-Way / White series.