USB 3.1 Cable / Gen 2 / A-C Type / Certified / 3 A Output / 1.0 m / Black

Brand :
ELECOM

Caution

    Product Description

    [Features] Officially certified for the "Certified Superspeed+ USB (USB 3.1)" USB 3.1 standard. Equipped with the new standard USB Type-C connector. USB 3.1 cable that can connect a PC equipped with a USB Standard-A terminal to equipment equipped with a USB Type-C terminal.

    [Product Specifications]
    · USB 3.1 cable that can connect a PC equipped with a USB Standard-A terminal to peripheral equipment equipped with a USB Type-C terminal.
    · Officially certified for the "Certified Superspeed+ USB (USB 3.1)" USB 3.1 standard.
    · The new standard USB Type-C connector cable can be inserted regardless of the top and bottom orientation.
    · Ultra-high speed data transfer up to 10 Gbps is possible.
    · A large current can be sent, up to 5 V, 3 A. * The supplied current value differs depending on the performance of the PC, etc.
    · Uses flame retardant material for increased safety.
    · Uses a triple shield cable to protect the signal from interference from external noise.
    · Uses gold plated pins which resist rust and minimize signal degradation.
    · Connector shape: USB 3.1 Standard-A male - USB Type-C male
    Compatible models: PC equipped with USB Standard-A terminal, and PC peripheral equipment equipped with USB Type-C terminal
    · Cable length: 1.0 m *Connector included
    · Cable thickness: 4.5 mm
    · Standard: Officially certified for USB 3.1 standards
    · Supported transfer rate: maximum 10 Gbps *Theoretical value
    · Plug plating specifications: gold plated pins
    Shielding method: triple shield
    · Twisted pair cable (communication lines): yes
    · Color: black
    · Package form: PET box + backing paper
    · Package size: width 72 mm × depth 30 mm × height 210 mm
    · Package weight: 0.073 kg
    · JAN code: 4953103481725

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat