(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior electrical insulation at a rated voltage of 600 V.
· Operating temperature range: -40°C to 120°C
· Halogen-free material (polycarbonate) - no generation of toxic halogen-based or corrosive gases when incinerated.
Part Number | Dimensions mm | Wire Range | Tool No. | STD Color | STD Qty/Box | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Hand Tool No. | ||||||||||||
d2 | B | L | F | H | φD | Stranded mm2 | AWG | Tool Body No. | Dies No. | |||
TMEX 0.3Y-2 ❍ | 2.2 | 5.2 | 17.5 | 4.9 | 10.0 | 2.8 | 0.2-0.5 | 24-20 | NH 5 NH 32 | Yellow | 1,000 (100×10) | |
TMEX 0.3Y-3 ❍ | 3.2 | |||||||||||
TMEX 0.3Y-3.5N ❍ | 3.7 | 5.8 | 20.5 | 5.8 | ||||||||
TMEX 0.3Y-4N ❍ | 4.3 | 6.4 | 6.6 | NA 10 NA 3 | N10 10 N3 5 | |||||||
TMEX 0.3Y-5 ❍ | 5.3 | 8.0 | 21.0 | 7.0 | ||||||||
TMEX 1.25Y-2.5 ❍ | 2.7 | 4.7 | 17.2 | 5.1 | 10.0 | 4.1 | 0.3-1.65 | 22-16 | NH 11 NH 32 | Red | 1,000 (100×10) | |
TMEX 1.25Y-3K ❍ | 3.2 | 5.6 | 20.5 | 5.8 | ||||||||
TMEX 1.25Y-3S ❍ | 5.7 | 17.4 | 4.8 | |||||||||
TMEX 1.25Y-3 ❍ | 5.8 | 20.5 | 5.8 | |||||||||
TMEX 1.25Y-3N ❍ | 21.5 | 6.6 | ||||||||||
TMEX 1.25Y-3.5K ❍ | 3.7 | 5.6 | 20.5 | 5.8 | ||||||||
TMEX 1.25Y-3.5 ❍ | 5.8 | |||||||||||
TMEX 1.25Y-3L ❍ | 6.2 | 21.5 | 6.8 | |||||||||
TMEX 1.25Y-4N ❍ | 4.3 | 6.4 | 21.9 | 6.6 | ||||||||
TMEX 1.25Y-4S ❍ | 7.0 | 7.6 | ||||||||||
TMEX 1.25Y-4M ❍ | 8.1 | 7.5 | ||||||||||
TMEX 1.25Y-4L ❍ | 9.6 | 23.0 | 8.3 | |||||||||
TMEX 1.25Y-5 ❍ | 5.3 | NA 10 NA 3 | N10 11 N3 11 | |||||||||
TMEX 1.25Y-6 ❍ | 6.4 | 11.0 | 24.5 | 8.6 | ||||||||
TMEX 2Y-3 ❍ | 3.2 | 5.9 | 21.3 | 6.6 | 10.0 | 4.6 | 1.04-2.63 | 16-14 | NH 12 NH 32 | Blue | 1,000 (100×10) | |
TMEX 2Y-3.5S ❍ | 3.7 | 5.8 | ||||||||||
TMEX 2Y-3.5 ❍ | 6.4 | |||||||||||
TMEX 2Y-3.5L ❍ | 7.6 | |||||||||||
TMEX 2Y-4N ❍ | 43 | 21.5 | 6.6 | |||||||||
TMEX 2Y-4S ❍ | 7.0 | 7.0 | ||||||||||
TMEX 2Y-4 ❍ | 8.0 | 7.1 | ||||||||||
TMEX 2Y-4M ❍ | 10.0 | 22.6 | 8.7 | |||||||||
TMEX 2Y-5 ❍ | 5.3 | 8.0 | 21.5 | 7.1 | ||||||||
TMEX 2Y-5M ❍ | 10.0 | 22.6 | 8.7 | |||||||||
TMEX 2Y-5L ❍ | 12.0 | 23.5 | 8.5 | |||||||||
TMEX 2Y-6 ❍ | 6.4 | 25.5 | 8.6 | NA 10 NA 3 | N10 12 NA 12 | |||||||
TMEX 2Y-8 ❍ | 8.4 | 14.0 | 27.5 | 11.5 | (50×10) | |||||||
TMEX 3.5Y-4 ❍ | 4.3 | 8.0 | 26.0 | 7.2 | 14.0 | 6.3 | 2.63-4.6 | 12 | NH 13 | Yellow | 50 | |
TMEX 3.5Y-5 ❍ | 5.3 | 9.5 | 28.0 | 8.3 | NA 10 NA 3 | N10 13 N3 13 | ||||||
TMEX 3.5Y-6 ❍ | 6.4 | 12.0 | 30.0 | 9.8 | ||||||||
TMEX 5.5Y-4S ❍ | 4.3 | 8.4 | 25.7 | 7.2 | 14.0 | 6.8 | 2.63-6.64 | 12-10 | NH 13 | Yellow | 50 | |
TMEX 5.5Y-4 ❍ | 9.0 | |||||||||||
TMEX 5.5Y-5 ❍ | 5.2 | 9.0 | NA 10 NA 3 | N10 13 NA 13 | ||||||||
TMEX 5.5Y-6 ❍ | 6.4 | 12.5 | 32.7 | 12.0 |
Note
1) ❍ : UL・C-UL
2) Please refer to page 39 for proper strip length of wire
3) Tongue shape of 1.25Y-3S is shown on the right.
4) Transparent insulator is also available.
Part Number |
---|
TMEX0.3Y-3-YEL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | F Size (mm) | Conforming wire cross sectional area (stranded wire) (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 268.33 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 3.2 | 5.2 | 17.5 | 24-20 | Yellow | 4.9 | 0.2-0.5 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Y Type | Insulation material | Polycarbonate |
---|
Please check the type/dimensions/specifications of the part TMEX0.3Y-3-YEL in the Fork Type (Y Type) Eco-Friendly Insulated Crimp Terminal For Copper Wire series.
Part Number |
---|
TMEX0.3Y-2-YEL |
TMEX0.3Y-3.5N-YEL |
TMEX0.3Y-4N-YEL |
TMEX1.25Y-2.5-RED |
TMEX1.25Y-3-RED |
TMEX1.25Y-3.5-RED |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | F Size (mm) | Conforming wire cross sectional area (stranded wire) (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.00 | 10 Pack(s) | 100 Pieces Per Package | Quote | 2.2 | 5.2 | 17.5 | 24-20 | Yellow | 4.9 | 0.2-0.5 | ||
฿ 328.00 | 10 Pack(s) | 100 Pieces Per Package | Quote | 3.7 | 5.8 | 20.5 | 24-20 | Yellow | 5.8 | 0.2-0.5 | ||
฿ 269.00 | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 6.4 | 20.5 | 24-20 | Yellow | 6.6 | 0.2-0.5 | ||
฿ 310.00 | 1 Pack(s) | 100 Pieces Per Package | 4 Day(s) | 2.7 | 4.7 | 17.2 | 22-16 | Red | 5.1 | 0.3-1.65 | ||
฿ 347.00 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.2 | 5.8 | 20.5 | 22-16 | Red | 5.8 | 0.3-1.65 | ||
฿ 332.00 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 5.8 | 20.5 | 22-16 | Red | 5.8 | 0.3-1.65 |
How can we improve?
How can we improve?