FP7 Input/Output Unit

Brand :
PANASONIC

Caution

    Product Description

    Can efficiently install the required number of I/O.

    [Features]
    · Combined input/output unit is available
    Using the combined input/output unit makes it possible to efficiently install the required number of I/O. Provides a more compact size of PLC at a lower cost.
    · A current capacity of 300 mA is also installed in the transistor output unit of the 64-point output unit
    8 contact points with a current capacity of 300 mA are mounted on a 64-point transistor output unit.
     It is now possible to directly operate large display lights and magnetic contact points.
    · Adjusting the input time constant can counteract noise
    Choose from response times of 0.1 ms, 0.5 ms, 1.0 ms, 5.0 ms, 10.0 ms, 20.0 ms or 70.0 ms according to the output device used.

    *The product pictured is AFP7X16DW.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AFP7X16DW | FP7 Input/Output Unit | PANASONIC | MISUMI Thailand