FP-XH M8N Control Unit

Caution
Product Description
One Stop Solution - Simplified connection with Panasonic
Previously, connecting the PLC and motor required multiple wires, but the FP-XH M8N allows for connection via 2 Ethernet cables
with the Panasonic AC servo motor MINAS A6N.
[Features]
· Simplicity
Reduce labor times for design and installation without the need for complex wiring
· High performance
A high-speed network and high-performance servo allow for synchronous control
· Preventative maintenance
Enables acquisition of information used for preventative maintenance and monitoring of operations
Compact terminal block type controller
Superior basic performance and wealth of functions
UL/C-UL,CE,UKCA Approved
UL/C-UL:Excluding some models
CE : Excluding some models
UKCA : Excluding some models