PLC FP7 CPU Unit

Brand :
PANASONIC

Caution

    Product Description

    Compact size, and best-in-class, high level performance

    [Features]
    · Easy function expansion at the main unit's cassette interface
    Functions can be expanded without changing the width. Cassettes: RS232C / RS422 / RS485 serial and Ethernet communications;
    set up for various analog input/output.
    · Compatible with high-capacity SD memory cards (SDHC 32 GB)
    Capable of storing large volumes of logging data. *Excluding AFP7CPS21.
    · High performance
    Capable of a minimum execution time of 1 ms at 60k/step, and scanning at a minimum of 20 μs or less. Employs a system that is resistant to effects on processing speed,
    even with frequent Ethernet communication.
    · All communication ports are insulated and secured
    Safely connect with USB and RS232C ports that are also insulated along with the RS422/RS485 and LAN ports.
    · Increased, high-level security functions (encryption) available
    *When exporting to China, please use the CPU types without the encryption function.

    * The product pictured is AFP7CPS41E.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AFP7CPS41E | PLC FP7 CPU Unit | PANASONIC | MISUMI Thailand