PLC FP0R Control Unit

Caution
Product Description
The FP0R offers superior functionality and performance, with an ultra-compact size
[Features]
· No battery, and automatic backup of all data
The F-type (FP0R-F32) is equipped with the latest "FeRAM" hardware, and automatically retains all data without a backup battery
No need to worry about data loss after an extended absence
Battery replacement is not required for shipping overseas or relocating the equipment
Easy equipment replacement, and restoration of idle devices
Power can be turned off frequently on weekends or when facilities are not in operation to save energy
· Independent, high-capacity comment memory equipment
For easier program maintenance and management
· USB tool port included as standard equipment
For easy, convenient and fast programming. Improved production efficiency
· Achieves multi-axis (4-axis) control, without the need for an expansion unit
Built-in 4-axis pulse outputs allow for multi-axis motor control, without the need for positioning units or other expansion units.
· Complete positioning functionality
A wide variety of specialized commands allows for high-precision positioning control
· Built-in high speed counter
Equipped with a high speed counter, featuring single-phase: 6 or 4 channels (50 kHz input max. each), and 2-phase: 3 or 2 channels (15 kHz input max. each)
· Ultra-high speed processing
Ultra-high speed of 80 ns / step (ST commands)
*The product pictured is AFP0RC10RS.