(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Free-cutting brass (C3604BD), cadmium content 75 ppm or less
[Processing] Degreasing
Application | Other | Spacer Shape | Other | Material | Brass |
---|---|---|---|---|---|
Representative Standard | RoHs | Material | Free-cutting brass (C3604BD) |
Please check the type/dimensions/specifications of the part SM-401E in the Axis Protection Spacer (Old Name: Set Piece) / SM-E series.
Part Number |
---|
SM-1004E |
SM-1205E |
SM-401.5E |
SM-502.5E |
SM-502E |
SM-503E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size | Length (mm) | Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 11.82 | 50 Piece(s) | 3 Day(s) | 10 | Other | 4 | 8.1 | ||
฿ 27.27 | 50 Piece(s) | 3 Day(s) | 10 | Other | 5 | 9.8 | ||
฿ 7.48 | 50 Piece(s) | 3 Day(s) | 10 | M4 | 1.5 | 3.0 | ||
฿ 8.57 | 50 Piece(s) | 3 Day(s) | 10 | M5 | 2.5 | 3.8 | ||
฿ 7.48 | 50 Piece(s) | 3 Day(s) | 10 | M5 | 2 | 3.8 | ||
฿ 78.48 | 10 Piece(s) | Available | 3 Day(s) | 10 | M5 | 3 | 3.8 |
How can we improve?
How can we improve?