1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Spacer / WN-D

HSK BUSHING

Single-Action Spacer / WN-D
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 78.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material] Nylon 66
[Color] Semi-transparent
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)

 
Part Number
WN-05D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 78.10

HSK BUSHING 10 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Circuit Board / Snap Mounted Spacer Shape Snap Mounted Both Sides Material Nylon
Spacer Top Mounting Hole Size(mm) 3.5 Representative Standard UL Material Nylon 66
Color Semi-transparent Length(mm) 4.8

Please check the type/dimensions/specifications of the part WN-05D in the Single-Action Spacer / WN-D series.