1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

φ22 mm Indicator M22N Series (Part Number)

φ22 mm Indicator M22N Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 293.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm indicator. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· A wide selection of indicator light colors and shapes
· Conforms to IP66 and NEMA 4X/13 for protective structure

 
Part Number
M22N-BN-TWA-YD-P
M22N-BN-TWA-YE-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Color of Operating Unit Rated Voltage
(V)
Panel depth dimensions
(mm)
Terminal shape Lighting Color (when Lit)

฿ 294.00

SELECTORKEYSWITCH 1 Piece(s) 5 Day(s) -[Round] Flat TypeWhite[Other] AC100/110/12051.1Insertion AngleMilky White

฿ 294.00

SELECTORKEYSWITCH 1 Piece(s) 5 Day(s) -[Round] Flat TypeWhite[Other] AC200/220/230/24051.1Insertion AngleMilky White

Loading...

  1. 1

Basic Information

Protective Structure Available Light Source LED Safety standards CE / UL / CUL / TUV / CCC / CSA
Illuminating part dimensions: height(mm) 29.9 Illuminating part dimensions: width(mm) 29.9 Material Resin
IP Protection Degree IP66