(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ22 mm indicator. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· A wide selection of indicator light colors and shapes
· Conforms to IP66 and NEMA 4X/13 for protective structure
Part Number |
---|
M22N-BC-TWA-YD |
M22N-BC-TWA-YE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Color of Operating Unit | Rated Voltage (V) | Panel depth dimensions (mm) | Terminal shape | Lighting Color (when Lit) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.00 | SELECTORKEYSWITCH | 1 Piece(s) | 6 Day(s) | - | [Round] Flat Engraved Type | White | [Other] AC100/110/120 | 59.2 | Screw Terminal | Milky White | ||
฿ 301.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | - | [Round] Flat Engraved Type | White | [Other] AC200/220/230/240 | 59.2 | Screw Terminal | Milky White |
Loading...
Protective Structure | Available | Light Source | LED | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Illuminating part dimensions: height(mm) | 29.9 | Illuminating part dimensions: width(mm) | 29.9 | Material | Resin |
IP Protection Degree | IP66 |
How can we improve?
How can we improve?