1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
φ30 mm Selector Switch (Non-illumination Type) A30NS Series (Part Number)

SELECTORKEYSWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NS-2ML-NGA-G122-NN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

฿ 522.00

SELECTORKEYSWITCH 1 Piece(s) 6 Day(s) 10[Other] 1a2b2[Return] Right ReturnScrew terminal4769.5GreenNO-NC-NC

Loading...

  1. 1

Basic Information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination NA With key NA Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NS-2ML-NGA-G122-NN in the φ30 mm Selector Switch (Non-illumination Type) A30NS Series series.

Products with similar specification

Part Number
A30NS-2ML-NBA-G102-NN
A30NS-2ML-NBA-G111-NN
A30NS-2ML-NBA-G112-NN
A30NS-2ML-NGA-G202-NN
A30NS-2ML-NGA-G222-NN
A30NS-2ML-NGA-P002-NN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

฿ 433.00

1 Piece(s) 6 Day(s) 101a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-Blank-NC

฿ 522.00

1 Piece(s) 6 Day(s) 10[Other] 3a2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NO

฿ 522.00

1 Piece(s) 6 Day(s) 10[Other] 2a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NC

฿ 433.00

1 Piece(s) 6 Day(s) 10[Other] 2b2[Return] Right ReturnScrew terminal4769.5GreenNC-Blank-NC

฿ 522.00

1 Piece(s) 6 Day(s) 10[Other] 3b2[Return] Right ReturnScrew terminal4769.5GreenNC-NC-NC

฿ 399.00

1 Piece(s) 6 Day(s) 10[Other] 1b2[Return] Right ReturnInsertion Terminal47.663.7GreenBlank-Blank-NC