(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NK-3MM-01DA-G212 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 772.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | [Other] 1a2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Dropout | NC-NO-NC |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Key No. | No.1 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A30NK-3MM-01DA-G212 in the φ30 mm Key Type Selector Switch A30NK Series series.
Part Number |
---|
A30NK-2MM-01BA-G101 |
A30NK-2MM-01BA-G102 |
A30NK-2MM-01BA-G111 |
A30NK-3MM-01DA-G220 |
A30NK-3MM-01DA-G221 |
A30NK-3MM-01DA-G222 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 685.00 | 1 Piece(s) | 6 Day(s) | 10 | 2a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-Blank-NO | ||
฿ 643.00 | 1 Piece(s) | Same day | 10 | 1a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-Blank-NC | ||
฿ 771.00 | 1 Piece(s) | 6 Day(s) | 10 | [Other] 3a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-NO-NO | ||
฿ 685.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Dropout | NC-NC-Blank | ||
฿ 772.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 1a2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Dropout | NC-NC-NO | ||
฿ 772.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 3b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Dropout | NC-NC-NC |
How can we improve?
How can we improve?