1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
φ30 mm Key Type Selector Switch A30NK Series (Part Number)

SELECTORKEYSWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • φ30 mm Key Type Selector Switch A30NK Series
  • φ30 mm Key Type Selector Switch A30NK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 596.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NK-3ML-01BA-P221 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Key Release Position Unit Position (1-2-3)

฿ 921.00

฿ 839.68

SELECTORKEYSWITCH 1 Piece(s) 6 Day(s) 10[Other] 1a2b3[Return] Right ReturnInsertion Terminal47.658.3Released From LeftNC-NC-NO

Loading...

  1. 1

Basic Information

Type Key type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination NA With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Key No. No.1 Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NK-3ML-01BA-P221 in the φ30 mm Key Type Selector Switch A30NK Series series.

Products with similar specification

Part Number
A30NK-2MM-01BA-G101
A30NK-2MM-01BA-G102
A30NK-2MM-01BA-G111
A30NK-3ML-01BA-P222
A30NK-3ML-01DA-G011
A30NK-3ML-01DA-G012
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Key Release Position Unit Position (1-2-3)

฿ 685.00

1 Piece(s) 6 Day(s) 102a2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-Blank-NO

฿ 643.00

1 Piece(s) Same day 101a1b2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-Blank-NC

฿ 771.00

1 Piece(s) 6 Day(s) 10[Other] 3a2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-NO-NO

฿ 921.00

1 Piece(s) 6 Day(s) 10[Other] 3b3[Return] Right ReturnInsertion Terminal47.658.3Released From LeftNC-NC-NC

฿ 685.00

1 Piece(s) 5 Day(s) 102a3[Return] Right ReturnScrew terminal4764.1DropoutBlank-NO-NO

฿ 685.00

1 Piece(s) 5 Day(s) 101a1b3[Return] Right ReturnScrew terminal4764.1DropoutBlank-NO-NC