(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
A22NW Screw terminal block type |
Part Number |
---|
A22NW-2MM-TAA-P202-AE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Protective Structure | Safety standards | Operating unit dimensions: Height (mm) | Operating unit dimensions: Width (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 940.00 ฿ 858.97 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | Round shape | [Other] 2b | 2 | [Suspend] Each Positional Stop | Insertion Terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47.6 | 30 | 63.7 | Metal | Blue | Blue | Blue | AC 200/220/230/240 | NC-Lighting Unit-NC |
Loading...
Type | Knob type selector switch | Mounting Hole | For φ22.3/25.5 | Illumination | Available |
---|---|---|---|---|---|
With key | NA | Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage | 600 |
Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NW-2MM-TAA-P202-AE in the φ22 mm Selector Switch (Illumination Type) A22NW Series series.
Part Number |
---|
A22NW-2BL-TAA-G100-AC |
A22NW-2BL-TAA-G100-AD |
A22NW-2BL-TAA-G100-AE |
A22NW-2MM-TGA-G100-GB |
A22NW-2MM-TGA-G100-GE |
A22NW-2MM-TGA-G101-GC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Operating part shape | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Protective Structure | Safety standards | Operating unit dimensions: Height (mm) | Operating unit dimensions: Width (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 590.00 | 1 Piece(s) | 6 Day(s) | 10 | Round shape | 1a | 2 | [Return] Right Return | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Resin | Blue | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
฿ 590.00 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | 1a | 2 | [Return] Right Return | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Resin | Blue | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
฿ 590.00 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | 1a | 2 | [Return] Right Return | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Resin | Blue | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
฿ 641.00 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | 1a | 2 | [Suspend] Each Positional Stop | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Metal | Green | Green | Green | AC/DC 12 | NO-Lighting Unit-Blank | ||
฿ 667.00 | 1 Piece(s) | 38 Day(s) | 10 | Round shape | 1a | 2 | [Suspend] Each Positional Stop | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Metal | Green | Green | Green | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
฿ 725.00 | 1 Piece(s) | 5 Day(s) | 10 | Round shape | 2a | 2 | [Suspend] Each Positional Stop | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Metal | Green | Green | Green | AC/DC 24 | NO-Lighting Unit-NO |
How can we improve?
How can we improve?