1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
φ22 mm Selector Switch (Illumination Type) A22NW Series (Part Number)

SELECTORKEYSWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Related images

Related images: A22NW Screw terminal block type

A22NW Screw terminal block type

Part Number
A22NW-2MM-TRA-G002-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Protective Structure Safety standards Operating unit dimensions: Height
(mm)
Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

฿ 641.00

SELECTORKEYSWITCH 1 Piece(s) 6 Day(s) 10Round shape[Other] 1b2[Suspend] Each Positional StopScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5MetalRedRedRedAC 100/110/120Blank-Lighting Unit-NC

Loading...

  1. 1
 

Basic Information

Type Knob type selector switch Mounting Hole For φ22.3/25.5 Illumination Available
With key NA Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage 600
Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NW-2MM-TRA-G002-RD in the φ22 mm Selector Switch (Illumination Type) A22NW Series series.

Products with similar specification

Part Number
A22NW-2BL-TAA-G100-AC
A22NW-2BL-TAA-G100-AD
A22NW-2BL-TAA-G100-AE
A22NW-2MM-TRA-G100-RC
A22NW-2MM-TRA-G100-RD
A22NW-2MM-TRA-G101-RC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating part shape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Protective Structure Safety standards Operating unit dimensions: Height
(mm)
Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

฿ 590.00

1 Piece(s) 6 Day(s) 10Round shape1a2[Return] Right ReturnScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5ResinBlueBlueBlueAC/DC 24NO-Lighting Unit-Blank

฿ 590.00

1 Piece(s) 5 Day(s) 10Round shape1a2[Return] Right ReturnScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5ResinBlueBlueBlueAC 100/110/120NO-Lighting Unit-Blank

฿ 590.00

1 Piece(s) 5 Day(s) 10Round shape1a2[Return] Right ReturnScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5ResinBlueBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

฿ 641.00

1 Piece(s) 6 Day(s) 10Round shape1a2[Suspend] Each Positional StopScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5MetalRedRedRedAC/DC 24NO-Lighting Unit-Blank

฿ 641.00

1 Piece(s) 6 Day(s) 10Round shape1a2[Suspend] Each Positional StopScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5MetalRedRedRedAC 100/110/120NO-Lighting Unit-Blank

฿ 725.00

1 Piece(s) 6 Day(s) 10Round shape2a2[Suspend] Each Positional StopScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5MetalRedRedRedAC/DC 24NO-Lighting Unit-NO