1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
φ22 mm Selector Switch (Non-illumination Type) A22NS Series (Part Number)

SELECTORKEYSWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Rating/performance

ItemType
Selector Switch
Non-illumination type
Permitted Operation FrequencyMechanicalUp to 30 times/min
ElectricalUp to 30 times/min
Insulation Resistance100 MΩ min. with 500 V DC ohmmeter
Contact Resistance100 mΩ or less (initial value)
Withstand VoltageBetween Same Pole Terminals2,500 V AC 50/60 Hz 1 min (initial value)
Between Each Terminal And Ground2,500 V AC 50/60 Hz 1 min (initial value)
VibrationMalfunction10 to 55 Hz, Double Amplitude 1.5 mm (Contact opening within 1 ms)
ShockMalfunctionUp to 1,000 m/s^2 (Contact opening within 1 ms)
DurabilityMechanical500,000 times or more (300,000 times or more in the case of 3 notches)
Electrical500,000 times or more (300,000 times or more in the case of 3 notches) (250 V AC 3 A, power factor COSθ = 0.4 at inductive load)
Operating ambient temperature ^*1-25 to +70℃
Ambient Operating Humidity35 to 85%RH
Storage ambient temperature^*1-40 to +80℃
Protective structure^*2IP66, NEMA4X, NEMA13 compliant
Electric shock protection classClass II
PTI (Tracking Properties)175
Pollution degree (Operating Environment)3 (EN 60947-5-1)
MassApprox. 50 g (Case of 1NC/1NO)
  • *1 However, there must be no freezing or condensation.
  • *2 Protective structure from the front of the panel.

Operating characteristics (Case of 1NC/1NO contact)

ItemType
Selector Switch
Manual ResetAutomatic reset
Maximum torque required for overall movement TTF0.6 N·m0.6 N·m
Whole movement TT2 notches approx. 90° (3 notches approx. 45°)
Return torque RF0.5 N·m max-

Safety Standards Certification

  • UL508 (File No.E76675), CSA C22.2 No.14
    6 A 240VAC, 10 A 120VAC
  • TÜV (EN60947-5-1)
    AC-15 3 A 240VAC
    DC-13 4 A 24VDC
  • CCC (GB14048.5)
    AC-15 3 A 240VAC
    DC-13 4 A 24VDC

Compliant standards

UL1059, UL486E (Push-in Plus terminal block type)

Rated, contact (For general load)

Rated Insulation Voltage600 V
Rated Carry Current10 A
Rated voltage24 V120 V240 V380 V440 V
AC 50/60 HzResistant load (AC-12)10 A10 A6 A2 A2 A
Inductive load (AC-15)10 A6 A3 A1.9 A1.6 A
DCResistant load (DC-12)8 A2.2 A1.1 A--
Inductive load (DC-13)4 A1.1 A0.55 A--

*1. The above ratings are based on testing under the following conditions.

  • 1. Ambient temperature: 20±2℃
  • 2. Ambient humidity: 65±5%RH
  • 3. Operation frequency: 30 times/min

*2: Minimum applicable load
5 V DC, 6 mA resistant load
Usable area may vary depending on usage conditions and load type

  • * The minimum applicable load is the N level reference value. This is expressed as the level of failure level at a confidence level of 60% (λ_60). (JIS C5003)
    λ_60 = 0.5 × 10^-6/ time means that a failure level of 1/2,000,000 or less is estimated at a confidence level of 60%.

LED lamp

Rated voltageOperating VoltageCurrent Values
6 V AC/DC6 V AC/DC ±10%Approx. 11 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
12 V AC/DC12 V AC/DC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
24 V AC/DC24 V AC/DC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
100 V AC100 V AC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
110 V AC110 V AC ±10%
120 V AC100 V AC~130 V AC
200 V AC200 V AC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
220 V AC220 V AC ±10%
230 V AC230 V AC ±10%
240 V AC220 to 250 V AC
  • * For other specifications, drawing, etc., please refer to the catalog.
Part Number
A22NS-2ML-NGA-P100-NN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Protective Structure Safety standards Operating unit dimensions: Height
(mm)
Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Unit Position (1-2-3)

฿ 363.00

SELECTORKEYSWITCH 1 Piece(s) 6 Day(s) 10Round shape1a2[Return] Right ReturnInsertion TerminalAvailableCE / UL / CUL / TUV / CCC / CSA47.63063.7MetalGreenNO-Blank-Blank

Loading...

  1. 1
 

Basic Information

Type Knob type selector switch Mounting Hole For φ22.3/25.5 Illumination NA
With key NA Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600
Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NS-2ML-NGA-P100-NN in the φ22 mm Selector Switch (Non-illumination Type) A22NS Series series.

Products with similar specification

Part Number
A22NS-2BL-NBA-P111-NN
A22NS-2BL-NRA-G100-NN
A22NS-2BL-NRA-G101-NN
A22NS-2ML-NGA-P101-NN
A22NS-2ML-NGA-P102-NN
A22NS-2ML-NGA-P111-NN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating part shape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Protective Structure Safety standards Operating unit dimensions: Height
(mm)
Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Unit Position (1-2-3)

฿ 922.00

1 Piece(s) 38 Day(s) 10Round shape[Other] 3a2[Return] Right ReturnInsertion TerminalAvailableCE / UL / CUL / TUV / CCC / CSA47.63063.7ResinBlackNO-NO-NO

฿ 520.00

1 Piece(s) 38 Day(s) 10Round shape1a2[Return] Right ReturnScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5ResinRedNO-Blank-Blank

฿ 520.00

1 Piece(s) 38 Day(s) 10Round shape2a2[Return] Right ReturnScrew terminalAvailableCE / UL / CUL / TUV / CCC / CSA473069.5ResinRedNO-Blank-NO

฿ 500.00

1 Piece(s) 6 Day(s) 10Round shape2a2[Return] Right ReturnInsertion TerminalAvailableCE / UL / CUL / TUV / CCC / CSA47.63063.7MetalGreenNO-Blank-NO

฿ 500.00

1 Piece(s) 6 Day(s) 10Round shape1a1b2[Return] Right ReturnInsertion TerminalAvailableCE / UL / CUL / TUV / CCC / CSA47.63063.7MetalGreenNO-Blank-NC

฿ 640.00

1 Piece(s) 6 Day(s) 10Round shape[Other] 3a2[Return] Right ReturnInsertion TerminalAvailableCE / UL / CUL / TUV / CCC / CSA47.63063.7MetalGreenNO-NO-NO