(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Item | Type | |
---|---|---|
Selector Switch | ||
Non-illumination type | ||
Permitted Operation Frequency | Mechanical | Up to 30 times/min |
Electrical | Up to 30 times/min | |
Insulation Resistance | 100 MΩ min. with 500 V DC ohmmeter | |
Contact Resistance | 100 mΩ or less (initial value) | |
Withstand Voltage | Between Same Pole Terminals | 2,500 V AC 50/60 Hz 1 min (initial value) |
Between Each Terminal And Ground | 2,500 V AC 50/60 Hz 1 min (initial value) | |
Vibration | Malfunction | 10 to 55 Hz, Double Amplitude 1.5 mm (Contact opening within 1 ms) |
Shock | Malfunction | Up to 1,000 m/s^2 (Contact opening within 1 ms) |
Durability | Mechanical | 500,000 times or more (300,000 times or more in the case of 3 notches) |
Electrical | 500,000 times or more (300,000 times or more in the case of 3 notches) (250 V AC 3 A, power factor COSθ = 0.4 at inductive load) | |
Operating ambient temperature ^*1 | -25 to +70℃ | |
Ambient Operating Humidity | 35 to 85%RH | |
Storage ambient temperature^*1 | -40 to +80℃ | |
Protective structure^*2 | IP66, NEMA4X, NEMA13 compliant | |
Electric shock protection class | Class II | |
PTI (Tracking Properties) | 175 | |
Pollution degree (Operating Environment) | 3 (EN 60947-5-1) | |
Mass | Approx. 50 g (Case of 1NC/1NO) |
Item | Type | |
---|---|---|
Selector Switch | ||
Manual Reset | Automatic reset | |
Maximum torque required for overall movement TTF | 0.6 N·m | 0.6 N·m |
Whole movement TT | 2 notches approx. 90° (3 notches approx. 45°) | |
Return torque RF | 0.5 N·m max | - |
UL1059, UL486E (Push-in Plus terminal block type)
Rated Insulation Voltage | 600 V | |||||
---|---|---|---|---|---|---|
Rated Carry Current | 10 A | |||||
Rated voltage | 24 V | 120 V | 240 V | 380 V | 440 V | |
AC 50/60 Hz | Resistant load (AC-12) | 10 A | 10 A | 6 A | 2 A | 2 A |
Inductive load (AC-15) | 10 A | 6 A | 3 A | 1.9 A | 1.6 A | |
DC | Resistant load (DC-12) | 8 A | 2.2 A | 1.1 A | - | - |
Inductive load (DC-13) | 4 A | 1.1 A | 0.55 A | - | - |
*1. The above ratings are based on testing under the following conditions.
*2: Minimum applicable load
5 V DC, 6 mA resistant load
Usable area may vary depending on usage conditions and load type
Rated voltage | Operating Voltage | Current Values |
---|---|---|
6 V AC/DC | 6 V AC/DC ±10% | Approx. 11 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
12 V AC/DC | 12 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
24 V AC/DC | 24 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
100 V AC | 100 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
110 V AC | 110 V AC ±10% | |
120 V AC | 100 V AC~130 V AC | |
200 V AC | 200 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
220 V AC | 220 V AC ±10% | |
230 V AC | 230 V AC ±10% | |
240 V AC | 220 to 250 V AC |
Part Number |
---|
A22NS-3ML-NRA-G122-NN |
A22NS-3MR-NRA-G122-NN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Protective Structure | Safety standards | Operating unit dimensions: Height (mm) | Operating unit dimensions: Width (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 489.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | Round shape | [Other] 1a2b | 3 | [Return] Right Return | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Metal | Red | NO-NC-NC | ||
฿ 489.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | Round shape | [Other] 1a2b | 3 | [Return] Left Return | Screw terminal | Available | CE / UL / CUL / TUV / CCC / CSA | 47 | 30 | 69.5 | Metal | Red | NO-NC-NC |
Loading...
Type | Knob type selector switch | Mounting Hole | For φ22.3/25.5 | Illumination | NA |
---|---|---|---|---|---|
With key | NA | Button (Transparent/Opaque) | Opaque | Contact (for General Load) Rated Isolation Voltage | 600 |
Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |
How can we improve?
How can we improve?