φ22 mm Selector Switch (Non-illumination Type) A22NS Series

Caution
Product Description
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Rating/performance
| Item | Type | |
|---|---|---|
| Selector Switch | ||
| Non-illumination type | ||
| Permitted Operation Frequency | Mechanical | Up to 30 times/min |
| Electrical | Up to 30 times/min | |
| Insulation Resistance | 100 MΩ min. with 500 V DC ohmmeter | |
| Contact Resistance | 100 mΩ or less (initial value) | |
| Withstand Voltage | Between Same Pole Terminals | 2,500 V AC 50/60 Hz 1 min (initial value) |
| Between Each Terminal And Ground | 2,500 V AC 50/60 Hz 1 min (initial value) | |
| Vibration | Malfunction | 10 to 55 Hz, Double Amplitude 1.5 mm (Contact opening within 1 ms) |
| Shock | Malfunction | Up to 1,000 m/s^2 (Contact opening within 1 ms) |
| Durability | Mechanical | 500,000 times or more (300,000 times or more in the case of 3 notches) |
| Electrical | 500,000 times or more (300,000 times or more in the case of 3 notches) (250 V AC 3 A, power factor COSθ = 0.4 at inductive load) | |
| Operating ambient temperature ^*1 | -25 to +70℃ | |
| Ambient Operating Humidity | 35 to 85%RH | |
| Storage ambient temperature^*1 | -40 to +80℃ | |
| Protective structure^*2 | IP66, NEMA4X, NEMA13 compliant | |
| Electric shock protection class | Class II | |
| PTI (Tracking Properties) | 175 | |
| Pollution degree (Operating Environment) | 3 (EN 60947-5-1) | |
| Mass | Approx. 50 g (Case of 1NC/1NO) | |
- *1 However, there must be no freezing or condensation.
- *2 Protective structure from the front of the panel.
Operating characteristics (Case of 1NC/1NO contact)
| Item | Type | |
|---|---|---|
| Selector Switch | ||
| Manual Reset | Automatic reset | |
| Maximum torque required for overall movement TTF | 0.6 N·m | 0.6 N·m |
| Whole movement TT | 2 notches approx. 90° (3 notches approx. 45°) | |
| Return torque RF | 0.5 N·m max | - |
Safety Standards Certification
- UL508 (File No.E76675), CSA C22.2 No.14
6 A 240VAC, 10 A 120VAC - TÜV (EN60947-5-1)
AC-15 3 A 240VAC
DC-13 4 A 24VDC - CCC (GB14048.5)
AC-15 3 A 240VAC
DC-13 4 A 24VDC
Compliant standards
UL1059, UL486E (Push-in Plus terminal block type)
Rated, contact (For general load)
| Rated Insulation Voltage | 600 V | |||||
|---|---|---|---|---|---|---|
| Rated Carry Current | 10 A | |||||
| Rated voltage | 24 V | 120 V | 240 V | 380 V | 440 V | |
| AC 50/60 Hz | Resistant load (AC-12) | 10 A | 10 A | 6 A | 2 A | 2 A |
| Inductive load (AC-15) | 10 A | 6 A | 3 A | 1.9 A | 1.6 A | |
| DC | Resistant load (DC-12) | 8 A | 2.2 A | 1.1 A | - | - |
| Inductive load (DC-13) | 4 A | 1.1 A | 0.55 A | - | - | |
*1. The above ratings are based on testing under the following conditions.
- 1. Ambient temperature: 20±2℃
- 2. Ambient humidity: 65±5%RH
- 3. Operation frequency: 30 times/min
*2: Minimum applicable load
5 V DC, 6 mA resistant load
Usable area may vary depending on usage conditions and load type
- * The minimum applicable load is the N level reference value. This is expressed as the level of failure level at a confidence level of 60% (λ_60). (JIS C5003)
λ_60 = 0.5 × 10^-6/ time means that a failure level of 1/2,000,000 or less is estimated at a confidence level of 60%.
LED lamp
| Rated voltage | Operating Voltage | Current Values |
|---|---|---|
| 6 V AC/DC | 6 V AC/DC ±10% | Approx. 11 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
| 12 V AC/DC | 12 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
| 24 V AC/DC | 24 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
| 100 V AC | 100 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
| 110 V AC | 110 V AC ±10% | |
| 120 V AC | 100 V AC~130 V AC | |
| 200 V AC | 200 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
| 220 V AC | 220 V AC ±10% | |
| 230 V AC | 230 V AC ±10% | |
| 240 V AC | 220 to 250 V AC |
- * For other specifications, drawing, etc., please refer to the catalog.