(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure
Part Number |
---|
A22NK-3BR-01CA-P210 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 701.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | 1a1b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right | NC-NO-Blank |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | For φ22.3/25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Key No. | No.1 |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NK-3BR-01CA-P210 in the φ22 mm Key Type Selector Switch A22NK Series series.
Part Number |
---|
A22NK-2BM-01AA-G102 |
A22NK-2BM-01AA-G112 |
A22NK-2BM-01AA-P102 |
A22NK-3BR-01CA-P211 |
A22NK-3BR-01CA-P212 |
A22NK-3BR-01CA-P220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.00 | 1 Piece(s) | 38 Day(s) | 10 | 1a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | All Released | NO-Blank-NC | ||
฿ 790.00 | 1 Piece(s) | 38 Day(s) | 10 | [Other] 2a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | All Released | NO-NO-NC | ||
฿ 918.00 | 1 Piece(s) | 38 Day(s) | 10 | 1a1b | 2 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Resin | All Released | NO-Blank-NC | ||
฿ 835.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 2a1b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right | NC-NO-NO | ||
฿ 836.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 1a2b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right | NC-NO-NC | ||
฿ 701.00 | 1 Piece(s) | 5 Day(s) | 10 | [Other] 2b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right | NC-NC-Blank |
How can we improve?
How can we improve?