1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
φ22 mm Key Type Selector Switch A22NK Series (Part Number)

SELECTORKEYSWITCH

φ22 mm Key Type Selector Switch A22NK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 509.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure

 
Part Number
A22NK-3MM-01BA-G222
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

฿ 731.00

SELECTORKEYSWITCH 1 Piece(s) 6 Day(s) 10[Other] 3b3[Suspend] Each Positional StopScrew terminal4764.1MetalReleased From LeftNC-NC-NC

Loading...

  1. 1

Basic Information

Type Key type selector switch Operating part shape Round shape Mounting Hole For φ22.3/25.5
Illumination NA With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30 Key No. No.1
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NK-3MM-01BA-G222 in the φ22 mm Key Type Selector Switch A22NK Series series.

Products with similar specification

Part Number
A22NK-2BM-01AA-G102
A22NK-2BM-01AA-G112
A22NK-2BM-01AA-P102
A22NK-3MM-01BA-P011
A22NK-3MM-01BA-P012
A22NK-3MM-01BA-P021
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

฿ 790.00

1 Piece(s) 38 Day(s) 101a1b2[Suspend] Each Positional StopScrew terminal4764.1ResinAll ReleasedNO-Blank-NC

฿ 790.00

1 Piece(s) 38 Day(s) 10[Other] 2a1b2[Suspend] Each Positional StopScrew terminal4764.1ResinAll ReleasedNO-NO-NC

฿ 918.00

1 Piece(s) 38 Day(s) 101a1b2[Suspend] Each Positional StopInsertion Terminal47.658.3ResinAll ReleasedNO-Blank-NC

฿ 755.00

1 Piece(s) 6 Day(s) 102a3[Suspend] Each Positional StopInsertion Terminal47.658.3MetalReleased From LeftBlank-NO-NO

฿ 755.00

1 Piece(s) 6 Day(s) 101a1b3[Suspend] Each Positional StopInsertion Terminal47.658.3MetalReleased From LeftBlank-NO-NC

฿ 755.00

1 Piece(s) 6 Day(s) 101a1b3[Suspend] Each Positional StopInsertion Terminal47.658.3MetalReleased From LeftBlank-NC-NO