φ22 mm Key Type Selector Switch A22NK Series

Caution
Product Description
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure