φ30 mm Pushbutton Switch (Illumination Type) A30NL Series

Caution
Product Description
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes