(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
External appearance of metal bezel (flat type)
Metal round bezel: External appearance of gloss, round-shaped (flat)
External appearance of resin bezel (protruding type)
Metal bezel: External appearance of no gloss (protruding)
Item type | Push-Button Switch | |
---|---|---|
Non-Illuminated Type | ||
Permitted Operation Frequency | Mechanical | Up to 60 times/min |
Electrical | Up to 30 times/min | |
Insulation Resistance | 100 MΩ min. with 500 V DC ohmmeter | |
Contact Resistance | 100 mΩ or less (Initial value) | |
Withstand Voltage | Between Same Pole Terminals | 2,500 V AC 50/60 Hz 1 min (Initial value) |
Between Each Terminal And Ground | 2,500 V AC 50/60 Hz 1 min (Initial value) | |
Vibration | Malfunction | 10 to 55 Hz, double amplitude 1.5 mm (Contact opening within 1 ms) |
Shock | Malfunction | Up to 1,000 m/s^2 (Contact opening within 1 ms) |
Durability | Mechanical | Momentary 5 million times or more Alternate, 500,000 times or more |
Electrical | 500,000 times or more (250 V AC 3 A, power factor COS θ = 0.4 at inductive load) | |
Operating ambient temperature *1 | -25 to +70℃ | |
Ambient Operating Humidity | 35 to 85%RH | |
Storage ambient temperature *1 | -40 to +80℃ | |
Protective structure *2 | IP66, NEMA4X, NEMA13 compliant | |
Electric shock protection class | Class 2 | |
PTI (Tracking Properties) | 175 | |
Pollution degree (Operating Environment) | 3 (EN 60947-5-1) | |
Mass | Approx. 50 g (For 1NC/1NO) |
(Units: mm)
Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-G□-NN
(Units: mm)
Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-P□-NN
(Units: mm)
Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-G□-□□
(Units: mm)
Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-P□-□□
Rated Insulation Voltage | 600 V | |||||
---|---|---|---|---|---|---|
Rated Carry Current | 10 A | |||||
Rated voltage | 24 V | 120 V | 240 V | 380 V | 440 V | |
AC 50/60 Hz | Resistant load (AC-12) | 10 A | 10 A | 6 A | 2 A | 2 A |
Inductive load (AC-15) | 10 A | 6 A | 3 A | 1.9 A | 1.6 A | |
DC | Resistant load (DC-12) | 8 A | 2.2 A | 1.1 A | - | - |
Inductive load (DC-13) | 4 A | 1.1 A | 0.55 A | - | - |
*1. The above ratings are obtained when the test is performed under the following conditions.
(1) Ambient temperature: 20±2℃
(2) Ambient humidity: 65±5%RH
(3) Operation frequency: 30 times/min
*2. Minimum applicable load
5 V DC, 6 mA resistant load
The usable area may vary depending on the usage conditions and the type of load.
* The minimum applicable load is the N level reference value. This is expressed as the level of failure level at a confidence level of 60% (λ60). (JIS C 5003)
λ60 = 0.5 × 10^-6 / time means that a failure level of 1/2,000,000 or less is estimated at a confidence level of 60%.
Rated voltage | Operating Voltage | Current Values |
---|---|---|
6 V AC/DC | 6 V AC/DC ±10% | Approx. 11 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
12 V AC/DC | 12 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
24 V AC/DC | 24 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
100 V AC | 100 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
110 V AC | 110 V AC ±10% | |
120 V AC | 100 V AC to 130 V AC | |
200 V AC | 200 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
220 V AC | 220 V AC ±10% | |
230 V AC | 230 V AC ±10% | |
240 V AC | 220 to 250 V AC |
Momentary (non-illuminated) connection example
Alternate (non-illuminated) connection example
Part Number |
---|
A22NN-BGM-NWA-G111-NN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Protection function | Safety standards | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button (Transparent/Opaque) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 452.00 | SELECTORKEYSWITCH | 1 Piece(s) | 5 Day(s) | 10 | [Other] 00050 | [Round] Full Guard Type | Momentary | White | 3a | Screw terminal | Available | 64.4 | Available | CE / UL / CUL / TUV / CCC / CSA | 30 | 47 | Resin | Opaque | NO-NO-NO |
Loading...
Type | Non-illumination type push-button | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
---|---|---|---|---|---|
IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NN-BGM-NWA-G111-NN in the φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series series.
Part Number |
---|
A22NN-BGA-NGA-G101-NN |
A22NN-BGA-NGA-G102-NN |
A22NN-BGA-NGA-G111-NN |
A22NN-BGM-NWA-G112-NN |
A22NN-BGM-NWA-G122-NN |
A22NN-BGM-NWA-G202-NN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Hole | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Protection function | Safety standards | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button (Transparent/Opaque) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 454.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Alternate | Green | 2a | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NO-Blank-NO | ||
฿ 454.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Alternate | Green | 1b / 1a | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NO-Blank-NC | ||
฿ 538.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Alternate | Green | 3a | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NO-NO-NO | ||
฿ 452.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Momentary | White | 2a / 1b | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NO-NO-NC | ||
฿ 452.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Momentary | White | 2b / 1a | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NO-NC-NC | ||
฿ 365.00 | 1 Piece(s) | 5 Day(s) | 10 | Other | [Round] Full Guard Type | Momentary | White | 2b | Screw terminal | Available | 64.4 | Available | CUL / UL / CE / CSA / CCC / TUV | 30 | 47 | Resin | Opaque | NC-Blank-NC |
How can we improve?
How can we improve?