φ22 mm Pushbutton Switch (Illumination Type) A22NL Series

Caution
Product Description
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Related images
![]() A22NL Screw terminal block type |
