MY-GS Miniature Power Relays

Caution
Product Description
- Miniature Power Relays MY-GS series from Omron.
- High Electrical Durability: Two-pole Relay 500,000 operations, Four-pole Relay: 200,000 operations.
- Reliable application is possible for high density mounting and in cold locations (-55 to 70°C).
- Reduces malfunctions for unexpected external shocks up to 20G.
- Mechanical indicators are now a standard feature so that you know the contact operating status even for standard models.
- Operation of models with latching lever can be confirmed without energizing the coil.
- The color of the operation indicator (LED)shows whether the coil voltage is AC or DC.