1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monitor Arm (For mounting to a support)

Monitor Arm (For mounting to a support)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Pole-mounted monitor arm that can accommodate up to 24-inch monitors
[Caution]
·Customer assembly required

Part Number
EA764AG-26
EA764AG-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Strut Diameter

฿ 5,144.00

MONITOR ARM 1 Piece(s) 12 Day(s) 25 to 40mm

฿ 5,905.00

MONITOR ARM 1 Piece(s) Same day 40 to 60mm

Loading...

  1. 1

Basic Information

Load Resistance(Kg) 10 Compatible display size Up to 24 inches Compatible Size Up to 24 inch
Arm length 183 to 203mm accessories Display mounting screws (M4 × 10) Material steel
Range of movement Screen rotation (rotation)/360°, screen left/right (pan)/180°, screen up/down (tilt)/180°