(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Supported Os …Windows10/8.1/7/Vista/XP,Mac OS X 10.11※You may need to update to the latest version of each OS or install service pack.
・Interface …USB 2.0
・Connecter Shape …PC side :USB A x 1Peripheral device side :USB A x 4
・Max.Transmission Speed …USB 2.0 High-speed /480Mbps(Theoretical Value )USB 1.1 Full speed 12Mbps(Theoretical Value )
・Number Of Ports …PC side :1 PortPeripheral device side :4 Ports
・USB Cable System …USB 2.0
・USB Cable Length …About 29mm(Except Connecter )
・Supplable current …4 Ports Total Max. 400mA(Each port less than 100mA)
・Size …About 65(W) x 37.3(D) x 9(H)mm(Except Cable )
・Weight …About 20g
・Operation Environment …Temperature 5 to 40℃,Humidity 30 to 80%(With no condensation)
・Only For Bus Power
・Cable can be stored in the main body, it is convenient to carry.
・A side port convenient for connecting wide USB devices
Please check the type/dimensions/specifications of the part EA764AD-21A in the [4 Ports] USB 2.0 Hub EA764AD-21A series.
How can we improve?
How can we improve?