(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・InterFace …USB 2.0
・Connecter Shape …PC The side (Rise Stream Port ):USB A×1,Surroundings Equipment The side (Down Stream Port ):USB A×4
・Supported Os …Windows 10,8.1,7,Vista,XP/Mac OS X 10.11※You may need to update to the latest version of each OS or \ ninstall service pack installation.
・Max. Transmission Speed …USB 2.0High-speed /480Mbps(Theoretical Value ),USB 1.1Full The speed /12Mbps(Theoretical Value )
・Rise Stream(PC The side )Number Of Ports …1PortDown Stream(Surroundings Equipment The side )Number Of Ports …4Port
・USB Cable System …USB 2.0
・Usb Cable Length …About 7.0cm(Connecter Remove )
・Power Supply System …Bus Power
・Supply Possible Electric current …4Port Total 400mA(Each Port 100m Aunder )
・Color …Black
・size …About 87.0(W)×22.0(D)×12.0(H)mm(Cable Remove )
・Weight …About 23.8g
・Operation Environment …Temperature 5~40℃,Humidity 30~80%(with no condensation )
・By connecting to a PC, it is aUSB 2.0 hub that can increase one USB port to four.
・It is a compact and unobtrusive stick type.
・Convenient side port for connecting wide USB devices \ n In addition to the front three ports, one port is equipped on the side, which is convenient for connecting a wide range of USB devices.
・The cable length is about 7 cm which is optimum for use with a laptop computer.
・Pass Power Exclusive Use TypeA Device To Be Used With Bus Power Only, Requiring No AC Adapter.
・LED lamp WithEquipped With An Led Lamp Where You Can Confirm The Communication Status.
Please check the type/dimensions/specifications of the part EA764AD-16B in the [4 Ports] Usb 2.0 Hub EA764AD-16B series.
How can we improve?
How can we improve?