1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[On-Vehicle] Amplifier EA763CG-7A

SAFETY GOODS

[On-Vehicle] Amplifier EA763CG-7A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,214.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Use Power Supply …DC10 to 16V(12VBattery earth only )
・Consumption Current …3.0A
・Rated Output …20W
・Output Load Impedance …4Ω/8Ω(Replacement type by bullet terminal)
・Frequency The special quality …250Hz to 10kHz(±3dB)
・Applicable cord SD card …SDA compliance SD card (16MB to 2GB),SDHC card (4GB to 32GB)※SDXC Remove
・Input Sensitivity And Impedance …Microphone 52dB V 600Ω With unbalance Sound Volume Control DeviceSpare(AUX) -22dBV 10kΩ With unbalance (Stereoreceiver) Sound Volume Control Device
・Size …178(W) x 175.5(D) x 50(H)mm
・Weight …About 1.4kg
・With Microphone ,Holder
・The amplifier is the DIN size, which can be easily installed to an in-dash position or under a dashboard.

Part Number
EA763CG-7A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,214.13

SAFETY GOODS 1 Piece(s) 5 Day(s)

Loading...

  1. 1