1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[2x] BD-RE (for Recording) EA759GS-72B

CAMERA

[2x] BD-RE (for Recording) EA759GS-72B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,035.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・media Type Type …Video For Blu-ray Disk(BD-RE1Layer 2Double speed )
・Record Volume …25GB(1Layer )
・Qty. Per Unit …5Sheet
・Recording For (Repeat Possible )
・1~2Double speed Correspondence Disk(Blu-ray Disc Rewritable Format Version 2.1)
・Ink-Jet Printer Correspondence(Wide Print Area )
・With 5Mm Case
・Adopt High Performance Hard Coat Resistant to scratches, Dust and Dirt
・Non Cartridge Type
・The ground Digital 180 minutes/BSDigital 130 minutes Recording Possible

Part Number
EA759GS-72B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,035.00

CAMERA 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759GS-72B in the [2x] BD-RE (for Recording) EA759GS-72B series.