1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Bracket For KL【4 Pieces Per Package】

WALL MOUNTING BRACKET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • In the case of the stainless steel box, for protection grade and hygienic reasons there are no mounting holes for the wall bracket.

Product Description

[Product specifications]
· Materials: steel
· Surface treatment: zinc plating

Related Products

KL Terminal Box Without Ground Plate

The KL Terminal Box is used as a relay box in a wide range of industrial settings.

 

Part Number
1590000
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 305.40

WALL MOUNTING BRACKET 1 Pack(s)

4 Pieces Per Package

3 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable product KL Terminal Box Distance from wall(mm) 8 Material Steel plate (zinc plated)

Please check the type/dimensions/specifications of the part 1590000 in the Wall Bracket For KL series.