(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard tie wraps. (White)
· A type utilizing carefully selected nylon 66, with excellent wear resistance and resistance to organic solvents.
· Suitable for a wide variety of applications such as devices of all kinds in vehicles, trains or aircraft, and in indoor wiring work, etc.
· Flame retardant properties (oxygen index of 32, UL94V-2).
Part Number |
---|
TB-100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Tensile strength (N (kgf)) | Applicable tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 205.80 | CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 16 | 92 | 2.4 | 80 (8) | WT-193A/ERG50 |
Loading...
Material | Nylon 66 | Color | Translucent White | Environment resistance | Chemical-Resistant / Flame Retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Representative Standard | UL / CSA |
Please check the type/dimensions/specifications of the part TB-100 in the Ty-Raps / Cable Ties (2-Piece Type) Standard Type series.
Part Number |
---|
TB-150 |
TB-200 |
TB-280 |
TB-300W |
TB-350 |
TB-350W |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Tensile strength (N (kgf)) | Applicable tools |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 361.29 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 32 | 140 | 3.6 | 133 (14) | WT-193A/ERG50 | ||
฿ 481.71 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 45 | 186 | 4.8 | 222 (23) | WT-193A/ERG50 | ||
฿ 1,082.32 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 76 | 281 | 3.6 | 222 (23) | WT-193A/ERG50 | ||
฿ 1,077.48 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 75 | 293 | 4.8 | 222 (23) | WT-197/ERG120 | ||
฿ 1,531.51 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 102 | 360 | 4.8 | 222 (23) | WT-197/ERG120 | ||
฿ 1,082.59 | 1 Pack(s) | 50 Pieces Per Package | 7 Day(s) | 10 | 90 | 343 | 7.6 | 534 (54) | WT-197/ERG120 |
How can we improve?
How can we improve?