1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ty-Raps / Cable Ties (2-Piece Type) Heat-Resistant Type【100-1,000 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard tie wraps.
· A type utilizing carefully selected nylon 66, with excellent wear resistance, oil resistance and resistance to organic solvents.
· Suitable for a wide variety of applications such as devices of all kinds in vehicles, trains or aircraft, and in indoor wiring work, etc.
· Flame retardant properties (oxygen index of 32, UL94V-2).
[Common specifications]
· Materials used: Nylon 66
· Color: Translucent White
· Usable temperature range: -40°C to 85℃ (after zip tie binding)
· UL rate temperature: 85℃

 
Part Number
TBH-100
TBH-150
TBH-200
TYH-23M
TYH-25M
TYH-26M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile strength
(N (kgf))

฿ 209.46

CABLE TIE 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1016922.480 (8)

฿ 222.80

CABLE TIE 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10321403.6133 (14)

฿ 345.11

CABLE TIE 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10451864.8222 (23)

฿ 1,262.62

CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -16922.480 (8)

฿ 3,750.00

CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10451864.8222 (23)

฿ 9,206.60

CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 10762813.6133 (14)

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Pale Blue Environment resistance Heat Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Representative Standard UL Applicable tools WT-193A/ERG50