1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Spacer / WN-G

Single-Action Spacer / WN-G
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material] Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

 
Part Number
WN-03G
WN-05G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Spacer Shape Material Spacer Top Mounting Hole Size
(mm)
Representative Standard Length
(mm)

฿ 16.67

HSK RESIN SPACER 50 Piece(s) 15 Day(s) 10-----3.2

฿ 77.34

HSK RESIN SPACER 10 Piece(s) Available 3 Day(s) 10For Circuit Board / Snap MountedSnap Mounted Both SidesNylon3UL4.8

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Semi-Transparent