1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon Board Vertical Mounting Spacer / VAD

HSK RESIN SPACER

Duracon Board Vertical Mounting Spacer / VAD
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 96.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)

 
Part Number
VAD-310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 96.65

HSK RESIN SPACER 10 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Circuit Board / Square Spacer Shape Female - Female Material Duracon
Screw Size M3 Representative Standard UL Material Duracon (POM)
Color Translucent White Length(mm) 10 Screw Diameter 3

Please check the type/dimensions/specifications of the part VAD-310 in the Duracon Board Vertical Mounting Spacer / VAD series.