1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BFL Type Resin External Mounting Feet【4 Pieces Per Package】

ENCLOSURE ACCESSORIES

BFL Type Resin External Mounting Feet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light gray was added to match the colors of the BCPC/BCPK/BCPR series.

[Features]
· Optional parts.
· A resin mounting foot well matched to the box.
· Made of polycarbonate containing glass fiber, with high strength.
· Supplied Screws: M5 x 12-bind

 
Part Number
BFL-2G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 174.98

ENCLOSURE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color/Surface treatment White Gray Supported models/application BCAP / K / R, BCPC / K / R 1928, 2030, 2535, 2828, 2838, 3030, 3040, 3535, 3545, 4050, 4060, 5060 Material Glass fiber filled polycarbonate

Please check the type/dimensions/specifications of the part BFL-2G in the BFL Type Resin External Mounting Feet series.