1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TMC Type Terminal Box with Waterproof/Dustproof Cable Gland

PLASTIC ENCLOSURE

TMC Type Terminal Box with Waterproof/Dustproof Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 332.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal box integrating terminal block and waterproof/dustproof cable gland.
[Features]
· Protection degree is IP65.
· Box is made from PBT with excellent oil resistance.
· 2 types of terminal block can be selected, 3P and 4P.
· Terminal box integrating a terminal block and a cable gland.
· Two φ5 (diameter 5 mm) and φ7.4 (diameter 7.4 mm) cable rubber bushings are provided.
· The temperature range is -20°C to +75°C.
[Applications]
· Ideal for wiring electrical junction boxes on industrial equipment and machine tools and for relaying of motors and sensors.

 
Part Number
TMC-4PG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 332.62

PLASTIC ENCLOSURE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

W(mm) 40 H(mm) 24 D(mm) 60
Material Polybutylene terephthalate resin Protection grade (IP) IP65 Installation location Not Specified
Color specifications(Body) Light Gray Color specifications(Top Cover) Light Gray Operating Temperature Range(°C) -20 to 75
Self-extinguishing(UL94) V-0 Tightening Torque(N▪m) 0.5

Please check the type/dimensions/specifications of the part TMC-4PG in the TMC Type Terminal Box with Waterproof/Dustproof Cable Gland series.