Cable Tie, OD Width 4.8 × 250 mm, Maximum Binding Diameter 68 mm, Standard Type

Brand :
TRUSCO

Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Product Description

Cable ties mainly suitable for indoor binding.
[Features]
・ Highly versatile colored type.
・ Cables can be bundled neatly and unnoticeable by using a color that matches the coating color of cable.
・ Different types of cables can be bundled in different colors so as to be identifiable at a glance.
・ Operating Temperature Range: -40 to +80℃。
[Applications]
・ It is used for fixing and bundling cables.

Cable Tie, OD Width 4.8 × Length 250 mm, Maximum Binding ø68 (Diameter: 68 mm) Details of Standard Type

Representative image of TRCVR-OD

Representative image of TRCVR-OD

Cable Tie, OD Width 4.8 × Length 250 mm, Maximum Binding ø68 (Diameter: 68 mm) Specifications of Standard Type TRCVR-250OD

 

(Units: mm)

 

Dimensional drawing of TRCVR-250OD

Dimensional drawing of TRCVR-250OD

  • For indoor use
  • UL standard product
  • UL flame retardance (94 V-2)
  • Color: OD
  • Width: 4.8 mm
  • Length: 250 mm
  • Thickness: 1.52 mm
  • Maximum binding diameter: 68 mm
  • Tensile strength: 215.6 N
  • Material: Nylon 66
  • Weight / weight unit: 198.8 g
  • Manufacturing country: Taiwan

Usage precautions

  • * It should be used indoors.
  • * Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening.
  • * When storing after opening, the bag should be sealed.
  • * Nylon products tend to harden during the cold season, so return to room temperature before use.

Precautions when choosing a cable tie

  • * Check the environment (outdoor/indoor) to use.
  • * Also check the temperature of the operating environment (°C) or the temperature of the object to be bound (°C).
  • * Select the size (width × length × thickness) (mm) to be bound.
  • * Colored type is also available.
  • * Conductive specification is also available.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat