1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Tie, OD Width 4.6 × 203 mm, Maximum Binding Diameter 52 mm, Standard Type【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Cable Tie, OD Width 4.6 × 203 mm, Maximum Binding Diameter 52 mm, Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Product Description

A versatile cable tie suitable for indoor bundling.
[Features]
・ A versatile colored type that is mainly suitable for indoor bundling.
・ Cables can be bundled neatly and unnoticeable by using a color that matches the coating color of cable.
・ Different types of cables can be bundled in different colors so as to be identifiable at a glance.
・ Color: OD。
・ Width × length × thickness: 4.6 × 203 × 1.3 mm.
・ Maximum binding diameter: 52 mm.
・ Tensile strength: 215.6 N。
・ Indoor operating temperature range: -40 to +80℃。
・ UL standard product UL flame retardant (94 V-2) Nylon 66.
[Applications]
・ Ideal for fixing and bundling indoor cables.

Cable Tie, OD Width 4.6 × 203 mm Maximum Binding ø52 (Diameter: 52 mm) Specifications of Standard Type

Product image of standard type cable tie OD

Product image of standard type cable tie OD

Image of use of standard type cable tie (Color: Red, blue)

Image of use of standard type cable tie (Color: Red, blue)

  • * Once tightened, it cannot be removed without cutting.
  • * It should be used indoors.
  • * Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening.
  • * When storing after opening, the bag should be sealed.
  • * Nylon products tend to harden during the cold season, so return to room temperature before use.

Types of cable ties: Features of Tefzel cable ties

  • Fluorine resin "Tefzel," which is one of the strongest materials in the resin, is used.
  • A cable tie with excellent high temperature resistance / heat resistance / chemical resistance / radiation resistance / ultraviolet rays resistance / weather resistance.
Part Number
TRCVR-200OD
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 300.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TRCVR-200OD in the Cable Tie, OD Width 4.6 × 203 mm, Maximum Binding Diameter 52 mm, Standard Type series.