1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Tie (9.0 × 812 mm Width, 243 mm Maximum Binding Diameter) Standard-Type, 50 pcs.【50 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,883.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Product Description

A versatile type of cable tie suitable for indoor bundling.
[Features]
・ Color: white.
・ Width × length × thickness: 9 × 812 × 1.9 mm.
・ Maximum binding diameter: 243 mm.
・ Tensile strength: 784 N。
・ Indoor operating temperature range: -40 to +80℃。
・ UL standard product.
・ UL flame retardance. (94 V-2)
・ Material: Nylon 66.
[Applications]
・ Ideal for fixing and bundling indoor cables.

Specifications of Standard-Type Cable Tie (9.0 × 812 mm Width, 243 mm Maximum Binding Diameter [Diameter of 243 mm]) 50 pcs.

Product image of standard type cable tie

Product image of standard type cable tie

  • * Once tightened, it cannot be removed without cutting.
Image of use of standard type cable tie

Image of use of standard type cable tie

Types of cable ties: Features of Tefzel cable ties

  • Fluorine resin "Tefzel," which is one of the strongest materials in the resin, is used.
  • A cable tie with excellent high temperature resistance / heat resistance / chemical resistance / radiation resistance / ultraviolet rays resistance / weather resistance.

Cautions

  • * It should be used indoors.
  • * Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening.
  • * When storing after opening, the bag should be sealed.
  • * Nylon products tend to harden during the cold season, so return to room temperature before use.
Part Number
TRCV-812-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,883.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TRCV-812-50 in the Cable Tie (9.0 × 812 mm Width, 243 mm Maximum Binding Diameter) Standard-Type, 50 pcs. series.