Standard Type High-Strength Cable Tie, 12.7 × 550 mm, Maximum Binding Diameter 159 mm

Brand :
TRUSCO

Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Product Description

A versatile cable tie suitable for indoor bundling.
[Features]
・ Material/Finish is nylon 66.
[Applications]
・ Ideal for fixing and bundling cables.
・ Ideal for indoor use.

Specifications of Standard Type High-Strength Cable Tie, 12.7 × 550 mm, Maximum Binding Diameter 159 mm

Product image of Standard Type High-Strength Cable Tie, 12.7 × 550 mm Maximum Binding Diameter 159 mm

Product image of Standard Type High-Strength Cable Tie, 12.7 × 550 mm Maximum Binding Diameter 159 mm

The wide size type with a width of 12.7 mm has a tensile strength of 1,117.2 N and is extremely robust. It is possible to strongly bundle multiple cables together.

The wide size type with a width of 12.7 mm has a tensile strength of 1,117.2 N and is extremely robust. It is possible to strongly bundle multiple cables together.

Specifications

Dimensional drawing

Dimensional drawing

  • Color: White
  • Width: 12.7 mm
  • Maximum binding diameter: 159 mm
  • Length: 550 mm
  • Tensile strength: 1,117.2 N
  • Thickness: 2.2 mm
  • Quantity per bag: 50 pcs.
  • Once tightened, it cannot be removed without cutting
  • For indoor use
  • Operating Temperature Range: -40 to +80℃
  • UL standard product
  • UL flame retardance (94 V-2)
  • Weight: 800 g
  • Manufacturing country: Taiwan

Cautions

  • * It should be used indoors.
  • * Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening.
  • * When storing after opening, the bag should be sealed.
  • * Nylon products tend to harden during the cold season, so return to room temperature before use.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat