Wireless Data Communication System, Receiver, WD-Z2 / WDR-Z2-PRO

Caution
Product Description
This system can be added to signal lights at manufacturing sites to collect signal light color information and monitor operation. Simply incorporate it into existing signal lights to easily visualize overwork, waste, and unevenness at manufacturing sites. [Features] - Simply incorporate it into existing PATLITE signal lights to build a wireless data communication system. - Data is collected from signal lights, so data can be collected regardless of the age or manufacturer of the equipment. - Wireless visualization of production results and progress can be easily and inexpensively achieved. - Wireless systems eliminate the need for wiring, so initial implementation costs can be significantly reduced compared to building wired facilities.
Wireless Data Communication System, Receiver WDR-L-Z2-PRO(-L) / WDR-LE-Z2-PRO(-L) Click here
Product Specifications (WDR-L-Z2)
| How to connect | LAN/USB |
|---|---|
| Current consumption | Typ.65mA |
| Operation | Multiple units can be operated *2 |
| Recommended number of transmitters | 20 units *1 Max 30 units |
*1 Due to the characteristics of radio waves, this may vary depending on the installation location, communication environment, and communication frequency.
*2 Multiple receivers can be operated simultaneously via LAN wiring.
[Receiver general specifications]
| Rated voltage | DC24V (domestic AC adapter included) |
|---|---|
| Voltage Tolerance | DC21.6V to DC26.4V |
| Current consumption | 65mA±15mA |
| AC adapter rating* | AC100V |
| AC adapter voltage tolerance range* | AC90V to AC110V |
| Operating Ambient Temperature | -10 to 60°C 0 to 40°C (when using AC adapter) |
| Relative humidity | 85% RH or less (no condensation) |
| Storage ambient temperature | -20 to 70°C -10 to 70°C (when using AC adapter) (no freezing) |
| Installation direction (indoor only) | Forward direction (wall mounting) Horizontal direction (horizontal installation) |
| Protective structure | IP20 |
| mass | 170g±10g |
【function】
| Communication specifications | ETHER NET | 10BASE-T/100BASE-TX (Full/Half) |
|---|---|---|
| USB | USB1.1/USB2.0 (full speed compatible) *USB hub connection not possible | |
| Output Specifications | Non-voltage contact: 1 point (DC24V 500mA) | |
[Wireless specifications]
| Wireless Communication Standards | IEEE 802.15.4 |
|---|---|
| Wireless communication frequency | 2,405MHz to 2,480MHz (16 channels) |
| Wireless transmission and reception method | Direct sequence spread spectrum (DS-SS *1 ) |
| Wireless communication method | Equipped with ZigBee2007 compliant ZigbeePRO stack (implementation of unique profile) |
| Wireless communication speed | Theoretical maximum 250kbps *2 |
| Wireless Transmission Output | Maximum 3mW (at antenna feed point) |
| Radio wave reach distance *3 | Visibility: approx. 20m (reference value) |
| Number of relays | Up to 30 times |
| Applicable Standards | Japan: Radio Law, Electrical Appliance and Material Safety Law (AC adapter) US: FCC, UL (WDT only) China *4 , Indonesia *5 , Taiwan *6 , Thailand *7 , Philippines *8 |
*1: DS-SS = Direct Sequence-Spread Spectrum
*2: Due to the characteristics of radio waves, it may vary depending on the installation location and communication environment.
*3: Due to the characteristics of radio waves, it may vary depending on the installation location, communication environment, and communication frequency.
External dimensions (WDR-L-Z2)
Unit: mm