Interface Converter, PHC-D08

Caution
Product Description
Simple control from a PC, etc. Electrical appliances can be freely controlled.
[Features]
· Can be connected to a PC USB port/RS-232C port.
· A reset switch can be mounted for quick and easy manual initialization.
· With a simple communication protocol, the load on the software has been reduced.
· Number of output contacts is 8, each contact independent.
· Output contact capacity is 3 A / 30 VDC, which can control our rotary light, indicator lights and audio/sound products.
· Adopts a screwless terminal for the output terminal and can be distributed easily because it does not require electric wire processing such as crimping.
* This product requires the knowledge to create a program that outputs data from a PC USB port / RS-232C port.
* USB cable (type A male - type B male) is not included. Prepare it separately.
Features of the PHC-D08 interface converter

PHC-D08 interface converter image
Product Specifications
| Rated voltage | Main unit | DC24V, DC5V (USB bus power) |
|---|---|---|
| AC adapter | Input: AC100V to 240V (50/60Hz) Output: DC24V | |
| Voltage Tolerance | AC90V to 264V (when using AC adapter) | |
| Rated power consumption | When waiting | 0.4W (when using AC100V) |
| At maximum operation | 16W (when using AC100V) | |
| Ambient temperature | 0℃~+40℃ | |
| Ambient humidity | 20% to 85% RH (no condensation) | |
| Installation location and direction | Indoors, forward direction | |
| Protection rating | IP20 | |
| mass | 370g (±10%) | |
| interface | USB port | USB 2.0 compliant (bus power compatible) Standard B type (female) |
| Serial port | RS-232C compliant D-Sub 9-pin (male) | |
| External Contact Output | Number of contacts | 8 points |
| Contact Specifications | Non-voltage contact output A contact | |
| Contact Rating | DC30V/3A | |
| Power Output | Output Rating | DC24V/500mA or less |
| Accessories | AC adapter (excluding N type), installation manual, rubber feet | |
| Supported OS | Windows 7 (32bit, 64bit), Windows 8 (32bit, 64bit), Windows 8.1 (32bit, 64bit), Windows 10 (32bit, 64bit), Windows Server 2008 R2, Windows Server 2012, Windows Server 2012 R2 | |
- *This product requires knowledge of how to create programs to output data from a computer's USB port/RS-232C port.
- * The USB cable (Type A male - Type B male) is not included. Please prepare it yourself.
- * The power output terminal cannot be used unless the AC adapter is connected. When using the power output terminal, be sure to connect the AC adapter.
PHC-D08 Interface Converter Dimensions
(Unit: mm)

PHC-D08 interface converter dimensional drawing Dimensions of included AC adapter