1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB 3.1 Cable (Type-C / Type-C)

PC CABLE

USB 3.1 Cable (Type-C / Type-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,133.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A USB 3.1 cable that allows devices with USB Type-C terminals to be connected together. Equipped with the new standard USB Type-C connectors. Certified genuine USB 3.1 standard product (Certified SuperSpeed+ USB [USB 3.1]).

[Product Specifications]
· A USB 3.1 cable that connects to equipment such as PCs with USB Type-C ports. Used for supplying power (charging) or transferring data.
· Certified genuine USB 3.1 product (Certified SuperSpeed+ USB [USB3.1].
· New standard USB Type-C connectors allow cables to be inserted facing either upwards or downwards.
· Supports USB PD (Power-Delivery). Can be used to supply power to connected devices at high currents of up to 20 V / 5 A. *Connected devices must support PD functionality. *The supplied current may differ depending on the functionality of the PC being used, etc.
· Enables ultra-fast data transfers at speeds of up to 10 Gbps.
· Uses thin coaxial cable, making it thin, flexible and easy to handle.
· Made using flame retardant materials for improved safety.
· Uses triple-shielded cable to protect the signals against external noise interference.
· Features gold plated pins for preventing signal degradation due to rusting, etc.
· Can also be used as a charging cable for the MacBook Pro (2016) and MacBook (2015). (Confirmed that the MacBook can be charged using the AC adapter included with the main unit).
· Connector Type: USB Type-C male / USB Type-C male
· Compatible Models: PCs and PC peripherals equipped with USB Type-C terminals
· Cable Length: 1.0 m *including connector
· Cable Thickness: 4.6 mm
· Standards: genuine USB 3.1 standard certified product
· Supported Transfer Speeds: Max. 10 Gbps *theoretical value
· Power Delivery Compatible: ✓
· Plug Plating Specification: gold plated pins
· Shielding Method: triple layered shield
· Twisted Pair Cables (Communications Cable): ✓
· Color: black
· Packaging Form: PET box + paper mount
· Packaging Size: 72 mm (W) × 30 mm (D) × 210 mm
· Packaging Weight: 0.081 kg
· JAN Code: 4953103481640

 
Part Number
USB3-CC5P10NBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,133.33

PC CABLE 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part USB3-CC5P10NBK in the USB 3.1 Cable (Type-C / Type-C) series.