1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile USB Power Splitter (With Cord) (Part Number)

PC CABLE

Mobile USB Power Splitter (With Cord)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,816.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A mobile USB power splitter consisting of an integrated AC power strip and USB ports. Can be used for easy adapter-less charging of PCs, smartphones and tablets.

[Product Specifications]
· A mobile USB power splitter with cord consisting of an integrated AC power strip and USB ports. Used for simultaneous charging of PCs, smartphones and tablets.
· Features 3 USB ports and a total supply power output of 5 V / 3.1 A.
· Can rapidly charge iPhone / Android smartphones and tablets.
· A long-life product design that can be used for USB charging for as long as 10 years. *While the electrical design does promote a long service life, it does not guarantee the continued service life of the product.
· Urea resin with superior heat resistance is used for the AC ports, making them unlikely to melt even in the event of heat generation, effectively preventing electrical fires.
· Includes a 60 cm-long cord which allows for objects at a distance to be charged using the power outlet.
· Made using 2-pin type power supply plugs.
· There is an insulating cap at the base of the AC plug, which helps prevent fires caused by the tracking phenomenon.
· Made using 180° swing plugs which allow for easy wiring even in tight spaces.
*The various cables required for charging are not included. These cables must be bought separately.
*It may not be possible to perform rapid charging if using all 3 USB ports at the same time depending on the main unit model.
*It is extremely dangerous to charge mobile phones or chargers when wet as doing so may cause abnormal heat generation or burn-out/fire. Stop charging immediately in these circumstances.
· Compatible Models: iPhone - SE, 6s, 6s plus, 6, 6 plus, 5s, 5c, 5; Docomo - XperiaX Performance (SO-04H), Galaxy S7 edge (SC-02H), Xperia Z5 Compact (SO-02H), AQUOS ZETA (SH-04H)
· Compatible Models: au - Xperia X Performance (SOV33), Galaxy S7 edge (SCV33), AQUOS SERIE (SHV34), AQUOS U (SHV35); Softbank - Xperia Z5, Xperia X Performance, AQUOS Xx3, AQUOS Xx2 mini
· Connector Type: USB A female × 3
· Rated Input Voltage: 100 VAC 50/60 Hz
· Rated Output Voltage: AC 100 V / DC 5 V
· Rated Output Current: Between AC 14 A and DC 3.1 A
· Main Unit Insertion Port Type: 2 pins
· Number of Main Unit Insertion Ports: 1
· Plug Specification: 2-pin swing plug
· Cord Length: 60 cm (approx.)
· Rating: 125 V / 14 A / 1,400 W
· Double Coating: ✓
· Swing Plug: ✓
· Color: white
· Materials - Main Unit: PC resin, Plug: PVC, Insertion Port: urea formaldehyde resin
· External Dimensions: 55.0 mm (W) × 77.0 mm (D) × 27.1 mm (H) *not including cord and plug
· Weight: 145 g (approx.)
· Usage Region: This product was designed for use with Japanese domestic power supplies so do not use it outside of Japan.
· Product Safety of Electrical Appliance and Material: conforms to PSE laws
· Packaging Size: 92 mm (width) × 55 mm (depth) × 183 mm
· Packaging Weight: 0.186 kg
· JAN Code: 4953103274952

Part Number
MOT-U06-2134WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,816.67

PC CABLE 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MOT-U06-2134WH in the Mobile USB Power Splitter (With Cord) series.