1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouse Pad with Wrist Rest (GEL)

ACCESSORIES

Mouse Pad with Wrist Rest (GEL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 436.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A mouse pad with wrist rest. The wrist rest section is made using comfortable gel materials. Provides soft yet controlled maneuverability.

[Product Specifications]
· A mouse pad with wrist rest that enables easy mouse operation.
· Gel materials which impart a pleasantly comfortable feeling are used for the wrist rest section.
· Elastic polyurethane is used for the top surface, ensuring soft yet controlled mouse operation.
· Elastomer resin is used for the underside of the mouse pad, helping the pad stick to the desk and preventing it from slipping.
· Works with all types of mouse, including Blue LED mice, laser mice and optical mice.
With or without wrist rest: Integrated wrist rest type
· Materials - Wrist Rest Surface Fabric: polyurethane, Base Surface Fabric: elastomer
· Main Unit Color: Black
· Mouse Operation Area Dimensions (Largest Outer Dimensions): 150 (W) × 220 mm (D)
· Mouse Operation Area Thickness (Thickest Part): 25 mm
· External Dimensions: 150 (W) × 220 (D) × 25 mm (T)
· Weight: 162 g
· Packaging Size: 170 mm (W) × 33 mm (D) × 256 mm
· Packaging Weight: 0.235 kg
· JAN Code: 4953103286658

Part Number
MP-GELBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 436.74

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1